IESNA:LM-63-2002
[TEST]P1437583
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB4C-735-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 4xLight Square PACKAGE 70CRI 3500K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (104) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.67A 200.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22938.1
TILT=NONE
104 -1 1 37 22 1 1 1.0000 1.0000 0.0000
1.000 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
3194.9 3214.5 3031.9 2673.3 2471.2 2451.6 2464.6 2516.8 2621.1 2758.0 2908.0 3214.5 3886.0 4707.6 5640.0 6552.8 7257.0 7804.7 
8469.7 8919.6 9160.9 9187.0 8645.8 8137.2 7700.4 6878.8 5196.6 3527.4 2816.7 1851.7 671.6 358.6 241.2 130.4 91.3 52.2 0.0 
3194.9 3221.0 3038.4 2686.3 2484.2 2458.1 2477.7 2529.8 2627.6 2777.6 2934.1 3221.0 3892.6 4740.2 5718.2 6572.4 7322.2 7961.2 
8534.9 8997.9 9297.8 9317.4 8724.0 8215.5 7739.5 6904.9 5294.4 3638.3 2816.7 1858.3 671.6 371.7 247.8 136.9 91.3 52.2 0.0 
3194.9 3214.5 3051.5 2738.5 2516.8 2484.2 2503.8 2562.4 2666.8 2829.8 3012.3 3273.1 3846.9 4733.7 5698.7 6663.6 7550.4 8293.7 
9004.4 9636.9 9995.5 10119.4 9969.4 9297.8 8724.0 8072.0 6363.7 4283.8 3038.4 2066.9 906.3 436.9 293.4 195.6 150.0 84.8 0.0 
3194.9 3221.0 3084.1 2803.7 2582.0 2555.9 2562.4 2627.6 2751.5 2934.1 3181.9 3488.3 3905.6 4694.5 5685.6 6774.5 7772.1 8639.3 
9460.8 10171.5 10673.6 10993.1 11045.2 10953.9 10530.1 9767.3 9193.5 8267.6 6644.1 4218.6 1688.7 697.7 430.3 280.4 202.1 
97.8 0.0 
3194.9 3234.0 3129.7 2953.7 2718.9 2673.3 2699.4 2777.6 2921.0 3149.3 3455.7 3840.4 4264.2 4857.5 5705.2 6787.5 8000.3 9102.2 
9930.3 10654.0 11195.2 11560.3 11847.2 12140.6 12251.5 12029.8 11664.6 11071.3 9662.9 6852.7 3625.2 1388.8 671.6 358.6 202.1 
97.8 0.0 
3194.9 3227.5 3175.3 3090.6 2947.1 2868.9 2921.0 3058.0 3227.5 3462.2 3820.8 4290.3 4844.5 5398.7 6109.4 7067.9 8222.0 9350.0 
10308.4 10843.1 11253.9 11677.7 12121.1 12701.4 13268.6 13705.5 13907.6 13992.3 12910.0 9845.5 5861.7 2386.4 919.3 430.3 208.6 
91.3 0.0 
3194.9 3253.6 3234.0 3240.5 3240.5 3234.0 3286.2 3449.2 3690.4 4023.0 4433.7 4955.4 5568.3 6298.5 7133.1 8098.1 8893.6 9649.9 
10301.9 10882.2 11429.9 11977.6 12734.0 13542.5 14240.1 14481.4 13920.6 12831.8 11482.1 9363.0 5705.2 2229.9 717.2 345.6 150.0 
45.6 0.0 
3194.9 3247.1 3273.1 3338.3 3442.7 3579.6 3794.8 4016.4 4316.4 4681.5 5164.0 5783.4 6507.2 7374.3 8332.8 9350.0 10171.5 10751.8 
11240.8 11769.0 12460.1 13242.5 13966.3 14461.8 13972.8 12936.1 11671.2 10034.6 7576.5 4381.6 2093.0 1069.3 599.9 352.1 221.7 
78.2 0.0 
3194.9 3247.1 3312.3 3423.1 3592.6 3833.9 4153.4 4538.1 5001.0 5509.6 6109.4 6813.6 7635.2 8600.1 9695.5 10712.7 11521.2 12179.7 
12694.8 13405.5 14337.9 15244.2 15772.4 15361.6 14298.8 13131.7 11469.0 8737.1 5548.7 2881.9 1564.8 886.7 599.9 423.8 247.8 97.8 
0.0 
3194.9 3240.5 3305.7 3449.2 3644.8 3912.1 4264.2 4661.9 5183.6 5698.7 6337.6 7080.9 8006.8 8991.4 10171.5 11319.1 12336.2 13242.5 
14018.4 14957.3 16202.7 17200.3 17663.2 17089.4 15713.7 13816.3 11306.0 7896.0 4362.0 2223.4 1212.8 756.3 508.6 345.6 215.2 110.8 
0.0 
3194.9 3214.5 3279.7 3429.6 3651.3 3938.2 4270.7 4733.7 5235.7 5789.9 6461.5 7217.9 8117.6 9095.7 10256.3 11449.5 12394.9 13216.4 
13855.4 14572.6 15479.0 16000.6 15954.9 14937.8 13196.9 11149.5 8769.7 5744.3 3077.5 1519.2 919.3 573.8 384.7 221.7 150.0 65.2 0.0 
3194.9 3207.9 3260.1 3390.5 3586.1 3846.9 4166.4 4551.1 5033.6 5509.6 6057.3 6683.2 7400.4 8222.0 9154.4 10191.1 11136.5 11853.7 
12434.0 13040.4 13627.2 13770.7 13372.9 12062.4 10360.6 8476.3 6500.6 4205.5 2216.9 1147.6 736.8 476.0 280.4 143.4 91.3 45.6 0.0 
3194.9 3188.4 3221.0 3312.3 3462.2 3670.9 3918.6 4205.5 4525.0 4883.6 5248.8 5666.1 6174.6 6741.9 7446.1 8254.6 8887.0 9395.6 
9597.7 9630.3 9552.1 8926.2 7739.5 5900.8 4186.0 3005.8 2158.2 1395.3 815.0 534.7 358.6 241.2 150.0 78.2 39.1 13.0 0.0 
3194.9 3149.3 3103.6 3097.1 3110.1 3155.8 3201.4 3227.5 3260.1 3234.0 3155.8 3031.9 2940.6 2934.1 3084.1 3286.2 3318.8 3005.8 2510.3 
2047.3 1564.8 1147.6 899.8 717.2 580.3 469.5 365.1 273.8 202.1 150.0 110.8 78.2 52.2 26.1 6.5 6.5 0.0 
3194.9 3071.0 2934.1 2797.2 2666.8 2536.4 2366.8 2079.9 1714.8 1395.3 1258.4 1264.9 1349.7 1486.6 1590.9 1564.8 1336.6 1036.7 769.4 619.4 
547.7 508.6 456.4 391.2 319.5 267.3 215.2 189.1 163.0 143.4 117.4 97.8 65.2 26.1 6.5 0.0 0.0 
3194.9 3031.9 2790.6 2529.8 2269.0 1949.5 1519.2 1108.4 938.9 906.3 899.8 899.8 912.8 932.4 880.2 710.7 534.7 449.9 397.7 352.1 326.0 
299.9 273.8 247.8 228.2 215.2 195.6 150.0 110.8 84.8 52.2 32.6 13.0 6.5 0.0 0.0 0.0 
3194.9 2979.7 2653.7 2295.1 1890.9 1421.4 984.6 847.6 815.0 775.9 743.3 717.2 691.1 652.0 567.3 449.9 384.7 326.0 280.4 254.3 228.2 
215.2 195.6 189.1 169.5 150.0 130.4 110.8 84.8 58.7 45.6 26.1 13.0 0.0 0.0 0.0 0.0 
3194.9 2934.1 2516.8 2093.0 1597.4 1049.8 854.1 802.0 762.9 717.2 671.6 612.9 560.7 502.1 430.3 371.7 319.5 273.8 241.2 221.7 202.1 189.1 
176.0 163.0 150.0 136.9 117.4 91.3 78.2 65.2 45.6 26.1 6.5 0.0 0.0 0.0 0.0 
3194.9 2875.4 2438.6 1916.9 1343.2 899.8 821.5 782.4 736.8 691.1 632.5 560.7 495.5 430.3 371.7 326.0 286.9 247.8 228.2 208.6 189.1 176.0 163.0 
150.0 130.4 117.4 97.8 78.2 65.2 52.2 32.6 13.0 0.0 0.0 0.0 0.0 0.0 
3194.9 2862.4 2373.4 1825.7 1160.6 860.7 815.0 775.9 730.3 678.1 612.9 547.7 476.0 410.8 352.1 306.4 273.8 241.2 215.2 195.6 176.0 163.0 143.4 
130.4 117.4 91.3 71.7 65.2 52.2 39.1 19.6 6.5 0.0 0.0 0.0 0.0 0.0 
3194.9 2855.8 2340.8 1747.4 1075.8 854.1 808.5 769.4 730.3 678.1 606.4 534.7 462.9 404.3 352.1 313.0 280.4 254.3 221.7 195.6 169.5 156.5 136.9 
123.9 104.3 71.7 52.2 45.6 32.6 19.6 13.0 0.0 0.0 0.0 0.0 0.0 0.0 
3194.9 2829.8 2334.2 1753.9 1069.3 847.6 808.5 769.4 723.7 671.6 606.4 534.7 469.5 410.8 358.6 319.5 286.9 254.3 221.7 195.6 169.5 156.5 136.9 
123.9 104.3 71.7 52.2 39.1 32.6 19.6 6.5 0.0 0.0 0.0 0.0 0.0 0.0 
